IESNA:LM-63-2002
[TEST]P1645573
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21103.9
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3406.5 3187.7 3043.3 2931.7 2771.0 2701.1 2809.7 3028.5 3335.0 3693.7 4108.9 4552.4 5006.3 5510.7 5984.0 
6556.9 6966.2 7301.0 7558.5 7664.1 7629.9 7335.3 6467.6 5987.0 5713.1 5350.0 4613.4 3349.9 2208.5 1378.1 915.2 
550.6 251.5 148.8 59.5 0.0 0.0 
3406.5 3169.8 3034.4 2919.8 2762.1 2701.1 2817.1 3035.9 3343.9 3699.6 4126.7 4574.7 5022.6 5497.4 6003.3 
6551.0 7007.9 7339.7 7610.6 7720.7 7705.8 7418.6 6607.5 6091.1 5835.2 5473.5 4728.0 3458.5 2282.9 1430.1 950.9 
580.4 285.7 163.7 69.9 0.0 0.0 
3406.5 3190.7 3040.4 2942.1 2803.7 2718.9 2802.3 2997.2 3259.1 3592.5 3997.3 4425.9 4873.8 5354.5 5851.5 
6369.4 6890.3 7351.6 7778.7 8061.5 8167.2 8156.7 7798.1 7095.7 6705.8 6341.2 5609.0 4296.4 2762.1 1724.8 
1147.4 730.7 403.3 267.9 113.1 0.0 0.0 
3406.5 3201.1 3071.6 2982.3 2857.3 2769.5 2799.3 2936.2 3165.4 3443.7 3781.5 4187.7 4601.5 5040.5 5504.8 
5994.4 6540.6 7128.4 7713.3 8217.8 8606.2 8853.2 8918.7 8845.8 8646.3 8262.4 7656.7 6504.9 4225.0 2519.5 
1468.8 933.1 532.8 264.9 99.7 0.0 0.0 
3406.5 3227.9 3099.9 3018.0 2934.7 2854.3 2833.5 2902.0 3047.8 3263.6 3537.4 3851.4 4189.2 4579.1 5007.7 
5437.8 5940.8 6516.8 7165.6 7854.6 8432.1 8903.8 9272.9 9575.0 9865.2 10133.0 10264.0 9792.3 7963.3 4705.6 
2177.2 964.3 513.4 218.8 80.4 1.5 0.0 
3406.5 3266.6 3149.0 3073.1 3025.5 2974.9 2948.1 2973.4 3046.3 3181.7 3367.8 3573.1 3805.3 4083.6 4427.3 
4756.2 5161.0 5661.1 6238.5 6929.0 7631.4 8295.1 8920.2 9515.4 10238.7 11089.9 12027.5 12783.5 12457.6 9860.7 
5336.6 2084.9 726.2 352.7 114.6 3.0 0.0 
3406.5 3300.8 3201.1 3141.6 3116.3 3111.8 3117.7 3140.1 3183.2 3257.6 3381.2 3540.4 3674.3 3799.3 3986.8 
4250.3 4558.3 4942.3 5461.6 6107.5 6879.9 7677.5 8542.2 9405.3 10308.7 11444.1 12734.4 14063.3 14619.9 13191.3 
10027.4 5853.0 2064.1 742.6 279.8 25.3 0.0 
3406.5 3302.3 3205.5 3147.5 3123.7 3123.7 3135.6 3159.4 3201.1 3275.5 3402.0 3558.2 3684.7 3796.4 3974.9 
4229.4 4512.2 4896.1 5414.0 6037.6 6830.8 7649.3 8494.6 9409.8 10308.7 11439.7 12721.0 14069.3 14637.8 13240.4 
10185.1 6260.8 2159.4 762.0 293.2 26.8 0.0 
3406.5 3320.1 3256.1 3218.9 3217.5 3241.3 3285.9 3333.5 3394.5 3473.4 3614.8 3765.1 3830.6 3903.5 4058.3 
4259.2 4519.6 4900.6 5417.0 6048.0 6790.6 7640.3 8540.7 9461.9 10402.4 11476.9 12646.6 13624.3 13774.6 12392.1 
9932.1 6296.5 2547.8 647.4 281.3 38.7 0.0 
3406.5 3363.3 3341.0 3346.9 3385.6 3445.1 3506.2 3573.1 3646.1 3747.2 3882.7 3966.0 4006.2 4086.6 4217.5 
4421.4 4672.9 5117.9 5658.1 6314.4 7177.5 8094.2 9076.4 10143.5 11293.8 12527.5 13625.8 14317.8 13886.2 12203.1 
9566.0 4994.3 1586.4 580.4 253.0 69.9 0.0 
3406.5 3405.0 3424.3 3474.9 3564.2 3678.8 3791.9 3913.9 4043.4 4183.3 4348.5 4436.3 4525.6 4653.6 4833.6 
5085.1 5421.5 5835.2 6335.2 6906.7 7527.2 8220.7 8921.7 9771.4 10634.6 11478.4 12036.4 12066.2 10738.7 8823.4 
6147.7 2574.6 812.5 346.7 128.0 38.7 0.0 
3406.5 3431.8 3469.0 3538.9 3653.5 3784.5 3915.4 4047.9 4175.8 4320.2 4467.5 4527.1 4576.2 4644.6 4725.0 
4839.6 5004.8 5213.1 5481.0 5803.9 6174.5 6570.3 7007.9 7560.0 8137.4 8628.5 8833.9 8606.2 7351.6 5924.5 
4123.8 1773.9 593.8 297.6 145.8 53.6 0.0 
3406.5 3422.8 3473.4 3558.2 3678.8 3808.3 3934.8 4046.4 4141.6 4235.4 4315.7 4315.7 4278.5 4245.8 4195.2 
4150.5 4132.7 4119.3 4098.5 4065.7 4024.0 3976.4 3969.0 4058.3 4226.4 4354.4 4248.8 3753.2 2757.6 1952.5 
1226.3 629.5 364.6 211.3 120.5 47.6 0.0 
3406.5 3467.5 3534.4 3614.8 3717.5 3800.8 3854.4 3876.7 3848.4 3765.1 3625.2 3387.1 3053.8 2650.5 2163.8 
1739.7 1372.1 1134.0 1014.9 961.4 933.1 913.7 887.0 867.6 884.0 897.4 864.6 800.6 690.5 573.0 477.7 373.5 269.4 171.1 
93.8 29.8 0.0 
3406.5 3501.7 3562.7 3613.3 3655.0 3656.5 3588.0 3430.3 3166.9 2830.5 2436.2 1979.3 1567.1 1317.0 1198.0 1144.4 
1113.2 1098.3 1095.3 1095.3 1092.3 1080.4 1055.1 1017.9 982.2 965.8 931.6 855.7 735.2 584.9 465.8 367.6 258.9 154.8 92.3 23.8 
0.0 
3406.5 3516.6 3562.7 3571.6 3538.9 3416.9 3162.4 2830.5 2445.1 2007.6 1641.5 1446.5 1366.2 1328.9 1297.7 1276.9 1273.9 
1284.3 1309.6 1337.9 1366.2 1385.5 1391.5 1367.6 1318.5 1247.1 1142.9 1025.4 882.5 692.0 500.0 333.4 221.7 148.8 77.4 14.9 0.0 
3406.5 3531.5 3550.8 3506.2 3366.3 3093.9 2732.3 2332.0 1928.7 1648.9 1546.2 1503.1 1461.4 1421.2 1387.0 1363.2 
1361.7 1395.9 1422.7 1410.8 1410.8 1412.3 1373.6 1294.7 1220.3 1154.8 1074.5 971.8 851.2 717.3 547.7 379.5 266.4 168.2 72.9 10.4 
0.0 
3406.5 3518.1 3515.1 3416.9 3177.3 2821.6 2434.7 2040.3 1744.2 1660.8 1638.5 1604.3 1549.2 1482.2 1430.1 1398.9 
1336.4 1250.1 1241.1 1214.4 1157.8 1160.8 1168.2 1183.1 1193.5 1183.1 1160.8 1125.1 1070.0 974.8 760.5 583.4 410.7 242.6 101.2 6.0 
0.0 
3406.5 3513.6 3489.8 3348.4 3028.5 2650.5 2229.3 1881.1 1754.6 1747.1 1735.2 1698.0 1635.5 1555.2 1473.3 1306.6 
1193.5 1119.1 1016.4 994.1 989.6 1004.5 1037.3 1061.1 1049.2 1022.4 988.2 943.5 885.5 812.5 674.1 562.5 449.4 279.8 119.1 6.0 
0.0 
3406.5 3513.6 3480.9 3285.9 2939.2 2525.4 2120.7 1843.9 1809.6 1827.5 1826.0 1793.3 1729.3 1640.0 1434.6 1253.1 
1120.6 968.8 913.7 888.4 882.5 888.4 897.4 887.0 836.4 808.1 784.3 751.5 699.4 639.9 552.1 462.8 363.1 251.5 113.1 4.5 
0.0 
3406.5 3483.8 3442.2 3259.1 2867.7 2460.0 2059.6 1833.4 1833.4 1863.2 1872.1 1846.8 1794.7 1683.1 1433.1 1230.7 
1043.2 934.6 898.9 904.8 967.3 982.2 889.9 888.4 812.5 802.1 762.0 724.7 680.1 584.9 494.1 395.9 293.2 202.4 83.3 4.5 
0.0 
3406.5 3469.0 3431.8 3242.8 2867.7 2460.0 2059.6 1832.0 1836.4 1867.7 1876.6 1857.3 1806.7 1678.7 1437.6 1221.8 
1041.7 931.6 898.9 915.2 1001.5 1010.5 891.4 898.9 815.5 815.5 763.4 718.8 666.7 565.5 476.2 385.4 275.3 171.1 78.9 4.5 
0.0 
